Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products DIG-USB USB Output Module

DIG-USB

USB Output Module

Products & Prices
Specifications
Documentation
DIG-USB
 
  • Configuration, Calibration, Graphing, Logging, and Display Software
  • Works with mV/V Force and Torque Devices
  • Rugged ABS IP50 Enclosure (DIG-USB)
  • Windows Driver DLL’s available
  • Up to 500 Samples/Seconds
  • OEM PCB version available
  • Peak and Valley Recording
  • High Stability
  • Digital I/O

The DIG-USB product family comprises of Digital Sensor Cards that connect sensors to your PC via USB.

The DIG-USB product is a compact, high-precision Strain Gauge Converter; converting a strain gauge sensor input to a digital output and is connected to a PC via a USB port. They allow high precision measurements to be made and communicated directly to a PC and is aimed at applications which require high-accuracy measurement repeatability. With the appropriate drivers installed, the DIG-USB appears as a virtual serial port to the PC.

Simply by plugging the device into a PC, data can be extracted from most strain gage bridge input sensors and acquired by software which allows data manipulation removing the need for amplifiers, filters & multimeters.

Free-standing module fitted with 9-Pin ‘D’ type socket for load cell and optional temperature sensor connections. 

Micro USB socket accepts a USB lead with type ’A’ connector at the PC end.

DIG-USB Software Download

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.

DIG-USB Specifications
Login to Download Docs
DIG-USB and DIG-USB-OEM Datasheet DIG-USB and DIG-USB-OEM Datasheet
DIG-USB Standard Manual DIG-USB Standard Manual
DIG-USB Advanced Manual DIG-USB Advanced Manual
DIG-USB Quick Start Guide DIG-USB Quick Start Guide