Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products DIG-USB-F Fast USB Output Module

DIG-USB-F

Fast USB Output Module

Products & Prices
Specifications
Dimensions
Documentation
DIG-USB-F
 
Starting at $450.00
  • Up to 4,800 samples / second
  • 13-bit noise-free resolution
  • Extremely low temperature drift
  • Simple USB ‘Plug and Measure’ device connects directly to a PC 
  • Powers up to four 350 ohm load cells
  • Works with mV/V force and torque transducer
  • Rugged ABS IP50 enclosure (DIG-USB)
  • Includes configuration, calibration, graphing, logging and display software
  • Peak, valley recording, and monitoring
  • OEM PCB version available
  • Windows driver DLL’s available

Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
DIG-USB-F - Fast Digital USB Output Module with ABS Enclosure
DIG-USB-F-OEM - Fast Digital USB Output Module without ABS Enclosure for OEM Application
This product is maufactured in english standard capacities only. Refer to english tab above.
Login to Download Docs
DIG-USB-F Datasheet DIG-USB-F Datasheet
DIG-USB-F Quick Start Guide DIG-USB-F Quick Start Guide
DIG-USB-F User Manual DIG-USB-F User Manual