Need It Fast
   
Home Products Instruments CSC Environmentally Sealed Signal Conditioner

CSC Environmentally Sealed Signal Conditioner

In-Line Cable Load Cell Amplifier

Products & Prices
Specifications
Dimensions
Documentation
CSC Environmentally Sealed Signal Conditioner
 
Starting at $335.00
  • IP67 stainless steel enclosure
  • CE approved
  • Zero and span adjustments
  • 1 kHz bandwidth

OPTIONS

  • User-specified cable lengths
  • User-specified conditioner placement in data path
OUTPUT
Model Output Power Supply ICA
(DCV) mA nom
CSC-1 ±10 V Bipolar 14 to 18 30 6
CSC-2 0.1-10 V Unipolar Ten + 13 to 30 23 1
CSC-3 0.1-10 V Unipolar Comp + 13 to 30 23 1
CSC-4 ±10 V Bipolar ±13 to ±15 23 3
CSC-5 ± 5 V Bipolar 14 to 18 30 6
CSC-6 0.1-5 V Unipolar Ten + 8.5 to 28 23 2
CSC-7 0.1-5 V Unipolar Comp + 8.5 to 28 23 2
CSC-8 4-20 mA Bipolar Ten + 10 to 30 24 4
CSC-9 4-20 mA Unipolar Ten + 10 to 30 24 4
CSC-0 4-20 mA Unipolar Comp + 10 to 30 24 4
**CSD-4 RS-485 6-18 45  
**CSD-4C CAN Open 6-18 45

 

SYSTEM COMPONENTS OPTIONS

  • One CSC Conditioner
  • Load Sensor (not included)
  • Connection Cables (not included)

*Application Note:
The Model CSC signal conditioner comes installed and calibrated to your choice of load cell and cabling. Call our design engineers for consultation to ensure the configuration meets your application needs.


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
CSC-1 - CSC, +/- 10V Output, Bipolar, 14 to 18 Power
CSC-2 - CSC, 0.1-10V Ten + Output, Unipolar, 13 to 30 Power
CSC-3 - CSC, 0.1-10V Comp + Output, Unipolar, 13 to 30 Power
CSC-4 - CSC, +/- 10V Output, Bipolar, +/- 13 to +/- 15 Power
CSC-5 - CSC, +/- 5V Output, Bipolar, 14 to 18 Power
CSC-6 - CSC, 0.1-5V Ten + Output, Unipolar, 8.5 to 28 Power
CSC-7 - CSC, 0.1-5V Comp + Output, Unipolar, 8.5 to 28 Power
CSC-8 - CSC, 4-20 mA Ten + Output, Bipolar (12+/-8 mA), 10 to 30 Power
CSC-9 - CSC, 4-20 mA Ten + Output, Unipolar, 10 to 30 Power
CSC-0 - CSC, 4-20 mA Comp + Output, Unipolar, 10 to 30 Power
This product is maufactured in english standard capacities only. Refer to english tab above.