Need It Fast
   
Home Products Instruments CSC & LCSC-OEM Inline Signal Conditioners

CSC & LCSC-OEM Inline Signal Conditioners

In-Line Load Cell Amplifier

Products & Prices
Specifications
Dimensions
Documentation
CSC & LCSC-OEM Inline Signal Conditioners
 
  • IP67 stainless steel enclosure (CSC Only)
  • CE approved (CSC Only)
  • Zero and span adjustments
  • 1 kHz bandwidth

 OPTIONS

  • User-specified cable lengths
  • User-specified conditioner placement in data path

 

Model Output Power Supply
(VDC) mA nom
CSC and LCSC-0 4-20mA Unipolar Comp + 13 to 28 26
CSC and LCSC-1 ±10V Bipolar 14 to 18 30
CSC and LCSC-2 0.1-10V Unipolar Ten + 13 to 28 22
CSC and LCSC-3 0.1-10V Unipolar Comp + 13 to 28 22
CSC and LCSC-4 ±10V Bipolar ±13 to ±15 22
CSC and LCSC-5 ±5V Bipolar 14 to 18 30
CSC and LCSC-6 0.1-5V Unipolar Ten + 8.5 to 28 22
CSC and LCSC-7 0.1-5V Unipolar Comp + 8.5 to 28 22
CSC and LCSC-8 4-20mA Bipolar Ten + 13 to 28 26
CSC and LCSC-9 4-20mA Unipolar Ten + 13 to 28 26
CSC and LCSC-10 4-20mA Unipolar Comp + (2-wire) 7.5 to 28 20
CSC and LCSC-11 4-20mA Unipolar Ten + (2-wire) 7.5 to 28 20
**CSD-4 and LCSD-4 RS-485 6 to 18 45
**CSD-4C and LCSDC-4C CAN Open 6 to 18 45

 

*Application Note:
The Model CSC and LCSC signal conditioners come installed and calibrated to your choice of load cell and cabling. Call our applications engineers for consultation to ensure the configuration meets your application needs.

Login to Download Docs
CSC and LCSC-OEM Datasheet CSC and LCSC-OEM Datasheet
CSC and LCSC-OEM User Manual CSC and LCSC-OEM User Manual