Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products BSC4 Multi-Channel Bridge Amplifier & PC Interface Module 4-Channel Capability

BSC4 Multi-Channel Bridge Amplifier & PC Interface Module

4-Channel Capability

Products & Prices
Specifications
Dimensions
Documentation
BSC4 Multi-Channel Bridge Amplifier & PC Interface Module
 
Starting at $1150.00
  • ±10V and 4-20mA or USB outputs
  • 4 independent channels
  • For use with model 3AXX series 3-axis load cells
  • Can be used with up to any 4 standard load cells (with mV/V output)

Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
BSC4A-D12 - QuickShip BSC4, Analog Output +/- 10V and 12 +/- 8 mA, 37-pin D-Sub
BSC4A-C12 - BSC4, Analog Output +/- 10V and 12 +/- 8 mA, M-12 Circular x 4
BSC4D-C - QuickShip BSC4, USB Output, M-12 Circular x 4
BSC4D-D - QuickShip BSC4, USB Output, 37-pin D-Sub
Options
SYS-CAL1 - System Setup and Scaling with Load Cell per Channel
Model Capacity Lead Time Description
BSC4A-D22 - QuickShip BSC4, Analog Output +/- 10V and 12 +/- 8 mA, 37-pin D-Sub
BSC4A-C22 - BSC4, Analog Output +/- 10V and 12 +/- 8 mA, M-12 Circular x 4
Options
SYS-CAL1 - System Setup and Scaling with Load Cell per Channel
Login to Download Docs
BSC4 Datasheet BSC4 Datasheet
BSC4 Operations Manual - USB BSC4 Operations Manual - USB
BSC4 VMA Manual BSC4 VMA Manual
BlueDAQ QUICK START GUIDE BlueDAQ QUICK START GUIDE