Need It Fast
   
Home Products Load Cells BPL Brake Pedal Load Cell

BPL Brake Pedal Load Cell

Automotive Research Aid

Products & Prices
Specifications
Dimensions
Documentation
BPL Brake Pedal Load Cell
 
Starting at $1630.00
  • Lowest nonlinearity and hysteresis of any brake pedal load cell –
    < 0.05%
  • Ultra low height
  • Low sensitivity to off-center loads
  • Mounts directly to pedal with included strap(s)
  • Interchangeable mounting plates
  • For use with gas, brake or clutch pedal
  • Storage case included

The BPL is a very low profile load cell for measuring pressure on brake pedals.

The Interface Model BPL has the lowest sensitivity to off center loading available, and will outperform any competitive model – GUARANTEED!

 

Available in Model: BPL

Many Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
BPL-100 100 lbf Model BPL, 100 lbf Capacity, 10 ft Integral Cable
BPL-200 200 lbf Model BPL, 200 lbf Capacity, 10 ft Integral Cable
BPL-300 300 lbf Model BPL, 300 lbf Capacity, 10 ft Integral Cable
BPL-500 500 lbf Model BPL, 500 lbf Capacity, 10 ft Integral Cable
This product is maufactured in english standard capacities only. Refer to english tab above.