Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products AT103 Axial Torsion Load Cell Force & Torque

AT103 Axial Torsion Load Cell

Force & Torque

Products & Prices
Specifications
Dimensions
Documentation
AT103 Axial Torsion Load Cell
 
Starting at $6850.00
  • Capacities: Force (kN) / Torque (Nm) - 10/10, 20/20
  • Compact design
  • Bottom cable exit

The AT103 is an axial torsion transducer for measuring both torque and force in a single sensor. Typical applications include rheometry test machines for rubber testing.

Available in Model: AT103

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
AT103-10 10/10 Nm/kN Model AT103, 10/10 Nm/kM Capacity, Two 3 Meter Integral Cables
AT103-20 20/20 Nm/kN Model AT103, 20/20 Nm/kM Capacity, Two 3 Meter Integral Cables