Need It Fast
   
Home Products Multi-Axis Sensors AT103 Axial Torsion Load Cell

AT103 Axial Torsion Load Cell

Force & Torque

Products & Prices
Specifications
Dimensions
Documentation
AT103 Axial Torsion Load Cell
 
Starting at $6850.00
  • Capacities: Force (kN) / Torque (Nm) - 10/10, 20/20
  • Compact design
  • Bottom cable exit

The AT103 is an axial torsion transducer for measuring both torque and force in a single sensor. Typical applications include rheometry test machines for rubber testing.

Available in Model: AT103

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
AT103-10 10/10 Nm/kN Model AT103, 10/10 Nm/kM Capacity, Two 3 Meter Integral Cables
AT103-20 20/20 Nm/kN Model AT103, 20/20 Nm/kM Capacity, Two 3 Meter Integral Cables