Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products AT102 Axial Torsion Load Cell Force & Torque

AT102 Axial Torsion Load Cell

Force & Torque

Products & Prices
Specifications
Dimensions
Documentation
AT102 Axial Torsion Load Cell
 
Starting at $6850.00
  • Capacity 10 kN Force and 10 Nm Torque
  • Compact design
  • Side cable exit

The AT102 is an axial torsion transducer for measuring both torque and force in a single sensor. Typical applications include rheometry test machines for rubber testing.

Available in Model: AT102

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
AT102-10 10/10 Nm/kN Model AT102, 10/10 Nm/kM Capacity, Two 3 Meter Integral Cables