Need It Fast
Home Products Multi-Axis Sensors AT102 Axial Torsion Load Cell

AT102 Axial Torsion Load Cell

Force & Torque

Products & Prices
AT102 Axial Torsion Load Cell
Starting at $6850.00
  • Capacity 10 kN Force and 10 Nm Torque
  • Compact design
  • Side cable exit

The AT102 is an axial torsion transducer for measuring both torque and force in a single sensor. Typical applications include rheometry test machines for rubber testing.

Available in Model: AT102

Additional Capacities Available

Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
AT102-10 10/10 Nm/kN Model AT102, 10/10 Nm/kM Capacity, Two 3 Meter Integral Cables