Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products AT101 Axial Torsion Load Cell Force & Torque

AT101 Axial Torsion Load Cell

Force & Torque

Products & Prices
Specifications
Dimensions
Documentation
AT101 Axial Torsion Load Cell
 
Starting at $4240.00
  • Capacities from 0.5 kN to 20 kN Force    
  • Measures Force and Torque in one package 
  • From 5 Nm to 50 Nm Torque

The AT101 is an axial torsion transducer for measuring both torque and force in a single sensor. Typical applications include bearing test and material test machines.

Available in Model: AT101

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
AT101-5 5/0.5 Nm/KN Model AT101, 5/0.5 Nm/KN Capacity, 12-Pin Binder Connector
AT101-10 10/1 Nm/KN Model AT101, 10/1 Nm/KN Capacity, 12-Pin Binder Connector
AT101-20 20/20 Nm/KN Model AT101, 20/20 Nm/KN Capacity, 12-Pin Binder Connector
AT101-30 30/1 Nm/KN Model AT101, 30/1 Nm/KN Capacity, 12-Pin Binder Connector
AT101-50 50/2 Nm/KN Model AT101, 50/2 Nm/KN Capacity, 12-Pin Binder Connector