Need It Fast
   
Home Products Multi-Axis Sensors AT101 Axial Torsion Load Cell

AT101 Axial Torsion Load Cell

Force & Torque

Products & Prices
Specifications
Dimensions
Documentation
AT101 Axial Torsion Load Cell
 
Starting at $4240.00
  • Capacities from 0.5 kN to 20 kN Force    
  • Measures Force and Torque in one package 
  • From 5 Nm to 50 Nm Torque

The AT101 is an axial torsion transducer for measuring both torque and force in a single sensor. Typical applications include bearing test and material test machines.

Available in Model: AT101

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
AT101-5 5/0.5 Nm/KN Model AT101, 5/0.5 Nm/KN Capacity, 12-Pin Binder Connector
AT101-10 10/1 Nm/KN Model AT101, 10/1 Nm/KN Capacity, 12-Pin Binder Connector
AT101-20 20/20 Nm/KN Model AT101, 20/20 Nm/KN Capacity, 12-Pin Binder Connector
AT101-30 30/1 Nm/KN Model AT101, 30/1 Nm/KN Capacity, 12-Pin Binder Connector
AT101-50 50/2 Nm/KN Model AT101, 50/2 Nm/KN Capacity, 12-Pin Binder Connector