Need It Fast
   
Home Products Load Cells A4200 & A4600 WeighCheck™ Load Cells

A4200 & A4600 WeighCheck™ Load Cells

Stainless Steel or Zinc Plated

Products & Prices
Specifications
Dimensions
Documentation
A4200 & A4600 WeighCheck™ Load Cells
 
Starting at $1180.00
  • Capacity ranges from 2.5 to 50Klbf
  • High output – 4 mV/V
  • Self-centering in all directions
  • High safe side load – to 400%
  • Standardized output -

A4200/4600-LowProfile load cell specifically designed for tank weighing where it is necessary to accommodate expansion and contraction of the tank.

Available in Models: A4211, A4221, A4611, A4621

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
A4211MA-2.5K 2,500 lbf Model A4211, 2.5K lbf Capacity, 30 ft Integral Cable
A4211MA-5K 5,000 lbf Model A4211, 5K lbf Capacity, 30 ft Integral Cable
A4211MA-10K 10,000 lbf Model A4211, 10K lbf Capacity, 30 ft Integral Cable
A4221MA-20K 20,000 lbf Model A4221, 20K lbf Capacity, 30 ft Integral Cable
A4221MA-25K 25,000 lbf Model A4221, 25K lbf Capacity, 30 ft Integral Cable
A4221MA-50K 50,000 lbf Model A4221, 50K lbf Capacity, 30 ft Integral Cable
A4611BFW-2.5K 2,500 lbf Model A4611, 2.5K lbf Capacity, 30 ft Integral Cable
A4611BFW-5K 5,000 lbf Model A4611, 5K lbf Capacity, 30 ft Integral Cable
A4611BFW-10K 10,000 lbf Model A4611, 10K lbf Capacity, 30 ft Integral Cable
A4621BFW-25K 25,000 lbf Model A4621, 25K lbf Capacity, 30 ft Integral Cable
A4621BFW-50K 50,000 lbf Model A4621, 50K lbf Capacity, 30 ft Integral Cable
This product is maufactured in english standard capacities only. Refer to english tab above.
Login to Download Docs
A4200 & A4600 Data Sheet A4200 & A4600 Data Sheet
A4200 & A4600 Installation Instructions A4200 & A4600 Installation Instructions