Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 9860 High Speed Digital Indicator NEW SOFTWARE!!!

9860 High Speed Digital Indicator

NEW SOFTWARE!!!

Products & Prices
Specifications
Documentation
9860 High Speed Digital Indicator
 
Starting at $850.00
  • Software for setup, display & logging
  • Sample rate 230 readings per second
  • 4 limit setpoints with solid state relays
  • Fast Direct analog output - 1000 Hz bandwidth - ±10 VDC and 4–20 mA
  • 6 digit Bright bipolar LED display
  • Nonlinearity +/-0.01%
  • Tare and Shunt buttons
  • Peak and valley monitoring with push-button reset
  • Powers up to four 350 ohm load cells
  • Bidirectional RS-232
  • Automatic TEDS calibration with LED fault indicator
  • Four calibration modes
  • Designed for CE compliance
  • Compact 1/8 DIN aluminum enclosure

An internal, high gain, fully-differential amplifier and a 16-bit analog-to-digital converter combine to accurately digitize the input signal. The analog input is digitally filtered, to user selected sample size and filter window (band), allowing optimization for specific operating conditions, trading off depth of filtering and step change tracking. Self-calibrating +/- 10Vdc and 4-20mA analog output signals are standard. A RS232 interface provides facilities to communicate, command, query operating modes, parameters and to continuously read data.

A TEDS status indicator provides the information on the TEDS configuration of the input. See IEEE website for more
information on TEDS:  https://standards.ieee.org/develop/regauth/tut/teds.pdf

A 5Vdc@ 60mA or 10Vdc@120mA, short circuit protected, transducer excitation supply is also provided.

A front panel RCAL switch provides a convenient calibration feature. TARE and CALIBRATION are easily performed via front panel pushbuttons.


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
9860-1 - QuickShip 9860 High-Speed Digital Indicator - with electrical cord and US standard 110V plug
Options
H-9860-1 - Setup and Data Logging software for 9860 - Includes cable for 9860 to PC
SYS-CAL1 - 9860 indicator is scaled using a NIST traceable transfer standard to match the output of the load cell (NIST traceable certificate is Included)
Accessories
9800-STAND - Plexiglass stand for 9860 Indicator
9860ASY-4 Plastic Enclosure with D-Type Connectors on Rear Panel
CT-368-15 Analog cable with pigtail
Model Capacity Lead Time Description
9860-2 - 9860 High-Speed Digital Indicator - with electrical cord pigtail for 220V operation
Options
H-9860-1 - Setup and Data Logging software for 9860 - Includes cable for 9860 to PC
SYS-CAL1 - 9860 indicator is scaled using a NIST traceable transfer standard to match the output of the load cell (NIST traceable certificate is Included)
Accessories
9800-STAND - Plexiglass stand for 9860 Indicator
9860ASY-4 Plastic Enclosure with D-Type Connectors on Rear Panel
CT-368-15 Analog cable with pigtail
9860 Specs
Login to Download Docs
9860 Data Sheet 9860 Data Sheet
9860 User Manual 9860 User Manual
9860 Setup Guide 9860 Setup Guide
9860 Application Software User Manual 9860 Application Software User Manual
9860 Application Installation Note 9860 Application Installation Note
9860 Setup & Data Logging Software 9860 Setup & Data Logging Software