Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 9834 Amplified Torque & Load Cell Indicator Digital, High Level Input

9834 Amplified Torque & Load Cell Indicator

Digital, High Level Input

Products & Prices
Specifications
Documentation
9834 Amplified Torque & Load Cell Indicator
 
Starting at $800.00
  • Works with +5 VDC, +10 VDC, 0-20 mA and 4-20 mA inputs
  • Sample rate 120 readings per second
  • Programmable analog output, +10 VDC and 4-20 mA, 2000 Hz bandwidth
  • Bidirectional RS232
  • Nonlinearity < +0.01%
  • Front panel calibration
  • Peak and valley monitoring
  • Remote and front panel tare
  • 4 limit setpoints
  • Designed for CE compliance

For use with amplified load cells and rotary torque sensors. Features 120 readings per second, programmable +/-10V or 4-20mA analog output, peak and valley monitoring, RS232. Packaged in an aluminum 1/8 DIN, panel mountable enclosure with a plug-in AC power cord. Sensor connection via 9-pin connector.


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
9834-V-1 - 9834, 115 VAC External Power, Voltage Input Type, With Analog, RS232 & Setpoint Output
9834-V-2 - 9834, 220 VAC External Power, Voltage Input Type, With Analog, RS232 & Setpoint Outpu
9834-C-1 - 9834, 115 VAC External Power, Current Input Type, With Analog, RS232 & Setpoint Outpu
9834-C-2 - 9834, 220 VAC External Power, Current Input Type, With Analog, RS232 & Setpoint Outpu
Accessories
9834ASY-4 Enclosure with DE95 Conn., Includes Install of 9834 Meter
9800-STAND Plexiglass Benchtop Stand
This product is maufactured in english standard capacities only. Refer to english tab above.
Accessories
9834ASY-4 Enclosure with DE95 Conn., Includes Install of 9834 Meter
9800-STAND Plexiglass Benchtop Stand
Login to Download Docs
9834 Data Sheet 9834 Data Sheet
9834 Instruction Manual 9834 Instruction Manual
9834-Open-Collector-Output-Installation-Note.pdf 9834-Open-Collector-Output-Installation-Note.pdf