Need It Fast
   
Home Products Instruments 9820 Load Cell Indicator

9820 Load Cell Indicator

General Purpose

Products & Prices
Specifications
Documentation
9820 Load Cell Indicator
 
Starting at $520.00
  • Bipolar
  • 5 digit bipolar LED display
  • Nonlinearity < 0.01%
  • Analog output - 10 VDC, with 2 kHz bandwidth
  • Front panel shunt calibration, tension or compression, internal or external resistor
  • Peak and valley monitoring
  • Remote and front panel tare
  • Transformer minimizes noise

Bipolar, 5-digit display featuring 2000Hz high-bandwidth, +/-10V analog output, front-panel shunt calibration and tare, peak and valley monitoring. Sensor connection is via a removable screw-terminal connector.


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
9820-000-1 - QuickShip 9820, 110 VAC External Power
9820-000-2 - 9820, 220 VAC External Power
Accessories
9820ASY-1 Enclosure, Includes Install of 9820 Meter
9820ASY-2 Enclosure with Bendix Conn., PT02E-10-6P, Includes Installation of 9820 Meter
9800-STAND Plexiglass Benchtop Stand
This product is maufactured in english standard capacities only. Refer to english tab above.
Accessories
9820ASY-1 Enclosure, Includes Install of 9820 Meter
9820ASY-2 Enclosure with Bendix Conn., PT02E-10-6P, Includes Installation of 9820 Meter
9800-STAND Plexiglass Benchtop Stand
Login to Download Docs
9820 Data Sheet 9820 Data Sheet
9820 Instruction Manual 9820 Instruction Manual
9820 & 9860 Data Sheet Comparison 9820 & 9860 Data Sheet Comparison
9820 Setup Guide 9820 Setup Guide