Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 9390 Weight Indicator Battery Powered

9390 Weight Indicator

Battery Powered

Products & Prices
Specifications
Documentation
9390 Weight Indicator
 
Starting at $710.00
  • Large 1" high contrast LCD display
  • 6-digits
  • 100,000 display graduations
  • Powers up to 4 load cells
  • Battery powered
  • 15 Updates/second typical
  • Configurable standby mode for extended battery life
  • Full front-panel digital calibration & configuration
  • Three-stage digital filtering full duplex RS232

6-digit Unipolar display in a rugged NEMA 4X Stainless Steel washdown enclosure. Powers up to 4 load cells for portable and remote weighing applications. Standby mode for extended batter life. Includes Six C-sized batteries.


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
9390-0 - 9390, Battery Powered Weight Indicator Without Adapter
9390-1 - 9390, Battery Powered Weight Indicator With 115 VAC Adapter
9390-2 - 9390, Battery Powered Weight Indicator With 230 VAC Adapter
9390-3 - 9390, Battery Powered Weight Indicator With Universal Adapter
This product is maufactured in english standard capacities only. Refer to english tab above.