Need It Fast
   
Home Products Multi-Axis Sensors 5600 Axial Torsion Load Cell

5600 Axial Torsion Load Cell

Force & Torque

Products & Prices
Specifications
Documentation
5600 Axial Torsion Load Cell
 
Starting at $4800.00
  • Capacities from 6K lbf / 5K lb-in to 180K lbf / 300K lb-in
  • Measures force and torque
  • Low cross talk
  • High stiffness
  • Extraneous load resistance

The model 5600 series Axial Torsion transducer measures both Torque and Force in one package. Designed for low cross-talk and high resistance to extraneous loads, the 5600 series is a good choice for tests that require monitoring force and torque simultaneously.

Available in Model: 5611, 5612, 5613

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
5611-20K 20,000/30,000 lb-in/lbf Model 5611, 20K/30K lb-in/lbf Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
5612-100K 100,000/100,000 lb-in/lbf Model 5612, 100K/100K lb-in/lbf Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
5613-200K 200,000/150,000 lb-in/lbf Model 5612, 200K/150K lb-in/lbf Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
This product is maufactured in english standard capacities only. Refer to english tab above.