Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 5600 Axial Torsion Load Cell Force & Torque

5600 Axial Torsion Load Cell

Force & Torque

Products & Prices
Specifications
Documentation
5600 Axial Torsion Load Cell
 
  • Capacities from 6K lbf / 5K lb-in to 180K lbf / 300K lb-in
  • Measures force and torque
  • Low cross talk
  • High stiffness
  • Extraneous load resistance

The model 5600 series Axial Torsion transducer measures both Torque and Force in one package. Designed for low cross-talk and high resistance to extraneous loads, the 5600 series is a good choice for tests that require monitoring force and torque simultaneously.

Available in Model: 5611, 5612, 5613

Additional Capacities Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.