Need It Fast
   
Home Products Torque Transducers 5400 Series Flange Style

5400 Series Flange Style

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
5400 Series Flange Style
 
Starting at $2100.00
  • Capacities from 226 to 565K Nm (2K to 500K lb-in)
  • High torsional stiffness
  • Flange mount
  • Low deflection

The 5400 series features a rugged flange-style design with thru-holes, low deflection, high torsional stiffness and the ability to withstand large overhung moments.

Available in Model: 5410, 5411, 5412, 5413, 5414

Additional Capcities and Options for 2nd Bridge Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
5410-500 500 lb-in Model 5410, 500 lb-in Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
5410-1K 1,000 lb-in Model 5410, 1K lb-in Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
5410-2K 2,000 lb-in Model 5410, 2K lb-in Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
5410-5K 5,000 lb-in Model 5410, 5K lb-in Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
5411-10K 10,000 lb-in Model 5411, 10K lb-in Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
5411-20K 20,000 lb-in Model 5411, 20K lb-in Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
5412-30K 30,000 lb-in Model 5412, 30K lb-in Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
5412-50K 50,000 lb-in Model 5412, 50K lb-in Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
5412-100K 100,000 lb-in Model 5412, 100K lb-in Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
5413-200K 200,000 lb-in Model 5412, 200K lb-in Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
5414-300K 300,000 lb-in Model 5412, 300K lb-in Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
5414-500K 500,000 lb-in Model 5412, 500K lb-in Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
This product is maufactured in english standard capacities only. Refer to english tab above.