Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 5355 Solid Flange Reaction Torque Transducer

5355 Solid Flange

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
5355 Solid Flange
 
Starting at $1830.00
  • High torsional stiffness
  • Extraneous load resistance
  • Compact

5355 Solid Flange Reaction torque transducer – Features include threaded mounting holes and available internal amplification for ±10V high-level output.

Available in Model: 5355

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
5355-20 20 lb-in Model 5355, 20 lb-in Capacity, CF3102E-14S-6P 6 Pin Screw Type Connector
5355-50 50 lb-in Model 5355, 50 lb-in Capacity, CF3102E-14S-6P 6 Pin Screw Type Connector
5355-100 100 lb-in Model 5355, 100 lb-in Capacity, CF3102E-14S-6P 6 Pin Screw Type Connector
5355-200 200 lb-in Model 5355, 200 lb-in Capacity, CF3102E-14S-6P 6 Pin Screw Type Connector
5355-500 500 lb-in Model 5355, 500 lb-in Capacity, CF3102E-14S-6P 6 Pin Screw Type Connector
5355-1K 1,000 lb-in Model 5355, 1K lb-in Capacity, CF3102E-14S-6P 6 Pin Screw Type Connector
5355-2K 2,000 lb-in Model 5355, 2K lb-in Capacity, CF3102E-14S-6P 6 Pin Screw Type Connector
5355-5K 5,000 lb-in Model 5355, 5K lb-in Capacity, CF3102E-14S-6P 6 Pin Screw Type Connector
5355-10K 10,000 lb-in Model 5355, 10K lb-in Capacity, CF3102E-14S-6P 6 Pin Screw Type Connector
5355-20K 20,000 lb-in Model 5355, 20K lb-in Capacity, CF3102E-14S-6P 6 Pin Screw Type Connector
5355-50K 50,000 lb-in Model 5355, 50K lb-in Capacity, CF3102E-14S-6P 6 Pin Screw Type Connector
5355-100K 100,000 lb-in Model 5355, 100K lb-in Capacity, CF3102E-14S-6P 6 Pin Screw Type Connector
This product is maufactured in english standard capacities only. Refer to english tab above.