Need It Fast
   
Home Products Torque Transducers 5330 Hollow Flange

5330 Hollow Flange

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
5330 Hollow Flange
 
Starting at $2400.00
  • High torsional stiffness
  • Extraneous load resistance
  • Compact

The 5330 features a large thru-hole design for use where mating fixtures, hydraulic or electrical lines need to pass through the sensor.

Available in Model: 5330

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
5330-60 60 lb-in Model 5330, 60 lb-in Capacity, MS 3102A-14S-6P 6 Pin Screw Type Connector
5330-120 120 lb-in Model 5330, 120 lb-in Capacity, MS 3102A-14S-6P 6 Pin Screw Type Connector
5330-240 240 lb-in Model 5330, 240 lb-in Capacity, MS 3102A-14S-6P 6 Pin Screw Type Connector
5330-600 600 lb-in Model 5330, 600 lb-in Capacity, MS 3102A-14S-6P 6 Pin Screw Type Connector
5330-1200 1,200 lb-in Model 5330, 1,200 lb-in Capacity, MS 3102A-14S-6P 6 Pin Screw Type Connector
5300-3K 3K lb-in Model 5330, 3K lb-in Capacity, MS 3102A-14S-6P 6 Pin Screw Type Connector
5330-6K 6K lb-in Model 5330, 6K lb-in Capacity, MS 3102A-14S-6P 6 Pin Screw Type Connector
5330-10K 10K lb-in Model 5330, 10K lb-in Capacity, MS 3102A-14S-6P 6 Pin Screw Type Connector
5330-20K 20K lb-in Model 5330, 20K lb-in Capacity, MS 3102A-14S-6P 6 Pin Screw Type Connector
5330-50K 50K lb-in Model 5330, 50K lb-in Capacity, MS 3102A-14S-6P 6 Pin Screw Type Connector
5330-100K 100K lb-in Model 5330, 100K lb-in Capacity, MS 3102A-14S-6P 6 Pin Screw Type Connector
This product is maufactured in english standard capacities only. Refer to english tab above.