Need It Fast
   
Home Products Multi-Axis Sensors 5200XYZ Precision Multi-Axis Load Cell

5200XYZ Precision Multi-Axis Load Cell

Force & Moment

Products & Prices
Specifications
Dimensions
Documentation
5200XYZ Precision Multi-Axis Load Cell
 
Starting at $2700.00
  • Simultaneously measure thrust and moment perpendicular to the thrust axis
  • Thrust axis functions to the same specifications as a Model 1200
  • Thrust stiffness and moment stiffness are both very high because of the low profile construction

The 5200 Low Profile load cell is designed for applications where it is required to measure moment loads as well as axial load to determine center of gravity or misalignment.

Available in Model: 5210XYZ, 5220XYZ, 5232XYZ

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
5210XYZ-1K 1,000 lbf Model 5210XYZ, 1K lbf Capacity, with Base
5210XYZ-2K 2,000 lbf Model 5210XYZ, 2K lbf Capacity, with Base
5210XYZ-5K 5,000 lbf Model 5210XYZ, 5K lbf Capacity, with Base
5210XYZ-10K 10,000 lbf Model 5210XYZ, 10K lbf Capacity, with Base
5220XYZ-25K 25,000 lbf Model 5220XYZ, 25K Capacity, with Base
5220XYZ-50K 50,000 lbf Model 5220 XYZ, 50K Capacity, with Base
5232XYZ-100K 100,000 lbf Model 5232 XYZ, 100K Capacity, with Base
This product is maufactured in english standard capacities only. Refer to english tab above.