Need It Fast
   
Home Products Instruments 500 In-Line Signal Conditioner

500 In-Line Signal Conditioner

Millivolt to Analog Converter

Products & Prices
Specifications
Documentation
500 In-Line Signal Conditioner
 
Starting at $280.00
  • DC powered
  • ±5 VDC or 4-20 mA
  • Small size
  • Ultra-stable electronics

Small, DC powered in-line signal conditioner with 9-pin connectors, +/-5V and 4-20mA outputs and 1000Hz bandwidth.


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
500-4-10 - Small, DC powered in-line signal conditioner with 9-pin connectors, +/-5V and 4-20mA outputs and 1000Hz bandwidth.
Accessories
TSA-101 Terminal Strip Adapter (To Load Cell)
TSA-102 Terminal Strip Adapter (To System Wiring)
This product is maufactured in english standard capacities only. Refer to english tab above.
Accessories
TSA-101 Terminal Strip Adapter (To Load Cell)
TSA-102 Terminal Strip Adapter (To System Wiring)