Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 480 Bidirectional Weight Indicator Digital, Environmentally Protected

480 Bidirectional Weight Indicator

Digital, Environmentally Protected

Products & Prices
Specifications
Documentation
480 Bidirectional Weight Indicator
 
Starting at $680.00
  • Large 0.8 in LED 6-digit Display
  • 100,000 displayed graduations
  • 523,000 internal counts
  • Powers up to 10 Load Cells
  • Tension/Compression operation
  • NEMA 4X stainless steel enclosure
  • Measurement Rate up to 40Hz
  • Selectable filter settings
  • 0.1uV/graduation signal sensitivity

Analog 16-bit output selectable 0-10VDC, 4-20mA, selection for 20% offset
Relay - 2 digital inputs (up to 24 VDC), 4 digital outputs (dry contact, 2 Amps)
Eight Set points with batching (Relay Option Required)


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
480-0-1 - 0 480 Bidirectional Weight Indicator - 115 VAC
480-0-2 - 0 480 Bidirectional Weight Indicator - 230 VAC
480-1-1 - 0 480 Bidirectional Weight Indicator - 115 VAC Analog Output
480-1-2 - 0 480 Bidirectional Weight Indicator - 230 VAC Analog Output
480-2-1 - 0 480 Bidirectional Weight Indicator - 115 VAC Relay Option
480-2-2 - 0 480 Bidirectional Weight Indicator - 230 VAC Relay Option
480-3-1 - 0 480 Bidirectional Weight Indicator - 115 VAC Analog Output, Relay Option
480-3-2 - 0 480 Bidirectional Weight Indicator - 230 VAC Analog Output, Relay Option
This product is maufactured in english standard capacities only. Refer to english tab above.
Login to Download Docs
480 Data Sheet 480 Data Sheet
480 Installation Manual 480 Installation Manual
480 Operator Card 480 Operator Card