Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 3AXX 3-Axis Load Cells Fx Fy Fz

3AXX 3-Axis Load Cells

Fx Fy Fz

Products & Prices
Specifications
Dimensions
Documentation
3AXX 3-Axis Load Cells
 
Starting at $2400.00
  • 3-Axis – Fx Fy Fz; independent bridges
  • 10N to 500 kN force range
  • Compact size
  • Low crosstalk
  • 1 mV/V output
  • Temperature compensated

Interface’s 3-axis load cell measures forces simultaneously in 3 mutually perpendicular axes: X, Y, and Z - tension and compression. Each axis provides an output of 1mV/V and requires no mathematical manipulation. The 3-axis load cell is built to minimize eccentric loading effects and crosstalk between channels.

Interface’s 3-axis load cell is ideally suited to many industrial and scientific applications, such as aerospace, robotics, automotive and medical research (orthopedics and biomechanical).

The load cell is provided in various capacity ranges and sizes with each of the three axes providing the same capacity.

We are happy to work with your design needs – providing a custom design if warranted for varying capacities (between X-Y and Z), higher temperature capability, or OEM/private labeling if needed.

Available in Model: 3A60, 3A120, 3A160, 3A300, 3A400

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
3A60A-10N-D11 10 N Model 3A60A, 10 N Capacity, 3 m Integral Cable with 37-pin Connector and Mate
3A60A-20N-D11 20 N QuickShip Model 3A60A, 20 N Capacity, 3 m Integral Cable with 37-pin Connector and Mate
3A60A-50N-D11 50 N QuickShip Model 3A60A, 50 N Capacity, 3 m Integral Cable with 37-pin Connector and Mate
3A120-50N-D11 50 N Model 3120, 50N Capacity, 3 m Integral Cable with 37-pin Connector and Mate
3A120-100N-D11 100 N QuickShip Model 3A120, 100 N Capacity, 3 m Integral Cable with 37-pin Connector and Mate
3A120-200N-D11 200 N QuickShip Model 3A120, 200 N Capacity, 3 m Integral Cable with 37-pin Connector and Mate
3A120-1KN-D11 1 KN QuickShip Model 3A120, 1 KN Capacity, 3 m Integral Cable with 37-pin Connector and Mate
3A120-2KN-D11 2 KN Model 3A120, 2 KN Capacity, 3 m Integral Cable with 37-pin Connector and Mate
3A120-5KN-D11 5 KN Model 3A120, 5 KN Capacity, 3 m Integral Cable with 37-pin Connector and Mate
3A160-10KN-D11 10 KN QuickShip Model 3A160, 10 KN Capacity, 3 m Integral Cable with 37-pin Connector and Mate
3A160-20KN-D11 20 KN QuickShip Model 3A160, 20 KN Capacity, 3 m Integral Cable with 37-pin Connector and Mate
3A160-50KN-D11 50 KN Quickship Model 3A160, 50 KN Capacity, 3 m Integral Cable with 37-pin Connector and Mate
3A300-50KN-D11 50 KN Model 3A300, 50 KN Capacity, 3m Integral Cable with 37-pin Connector and Make
3A300-100KN-D11 100 KN Model 3A300, 100KN Capacity, 3m Integral Cable with 37-pin Connector and Make
3A300-200KN-D11 200 KN Model 3A300, 200KN Capacity, 3m Integral Cable with 37-pin Connector and Make
3A400-500KN-D11 500 KN Model 3A400, 500KN Capacity, 3m Integral Cable with 37-pin Connector and Make
Login to Download Docs
3AXX Data Sheet 3AXX Data Sheet
3AXX Installation Instructions 3AXX Installation Instructions
3AXX Sample Calibration Certificate 3AXX Sample Calibration Certificate
Interface 3A60A Series (3).STEP Interface 3A60A Series (3).STEP
Interface 3A120 Series.STEP Interface 3A120 Series.STEP
Interface 3A160 Series.STEP Interface 3A160 Series.STEP
Interface 3A300 Series.STEP Interface 3A300 Series.STEP