Need It Fast
   
Home Products Load Cells 3201 Standard Stainless Steel Compression-Only Load Cell

3201 Standard Stainless Steel Compression-Only Load Cell

Hermetically Sealed

Products & Prices
Specifications
Dimensions
Documentation
3201 Standard Stainless Steel Compression-Only Load Cell
 
Starting at $1110.00
  • Compression-Only load cell
  • Hermetically sealed cell
  • Performance to .05%
  • Compact size
  • High 4 mV/V output
  • Eccentric load compensated
  • ±0.0008% /˚F - max temperature effect on output
  • Low deflection

The 3200 has all the features of the Interface Model 1200 Low Profile only is stainless steel and hermetically sealed for harsh applications.

Available in Models: 3211, 3221, 3231, 3241, 3243 

Options Available for 2nd Bridge & Overload Protection


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
3211BBE-2.5K-B 2,500 lbf Model 3211, 2.5K lbf Capacity, 20 ft Integral Cable, with Base
3211BBE-5K-B 5,000 lbf Model 3211, 5K lbf Capacity, 20 ft Integral Cable, with Base
3211BBE-10K-B 10,000 lbf Model 3211, 10K lbf Capacity, 20 ft Integral Cable, with Base
3221BBE-25K-B 25,000 lbf Model 3221, 25K lbf Capacity, 20 ft Integral Cable, with Base
3221BBE-50K-B 50,000 lbf Model 3221, 50K lbf Capacity, 20 ft Integral Cable, with Base
3231BBE-100K-B 100,000 lbf Model 3231, 100K lbf Capacity, 20 ft Integral Cable, with Base
3241BBE-200K-B 200,000 lbf Model 3241, 200K lbf Capacity, 20 ft Integral Cable, with Base
3243BBE-200K-B 200,000 lbf Model 3243, 200K lbf Capacity, 20 ft Integral Cable, with Base
This product is maufactured in english standard capacities only. Refer to english tab above.