Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 3200 Standard Stainless Steel Load Cell Hermetically Sealed

3200 Standard Stainless Steel Load Cell

Hermetically Sealed

Products & Prices
Specifications
Dimensions
Documentation
3200 Standard Stainless Steel Load Cell
 
Starting at $1430.00
  • Proprietary Interface temperature compensated strain gages
  • Hermetically sealed cell
  • Performance to 0.03%
  • High output – to 4 mV/V
  • Eccentric load compensated
  • ±0.0008% /˚F - max temperature effect on output
  • Low deflection

The 3200 has all the features of the Interface Model 1200 Low Profile only is stainless steel and hermetically sealed for harsh applications.

Available in Models: 3210, 3220, 3232, 3240, 3244 

Options Available for 2nd Bridge & Overload Protection


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
3210BFG-2.5K-B 2,500 lbf Model 3210, 2.5K lbf Capacity, 20 ft Integral Cable, with Base
3210BFG-5K-B 5,000 lbf Model 3210, 5K lbf Capacity, 20 ft Integral Cable, with Base
3210BFG-10K-B 10,000 lbf Model 3210, 10K lbf Capacity, 20 ft Integral Cable, with Base
3220BFG-25K-B 25,000 lbf Model 3220, 25K lbf Capacity, 20 ft Integral Cable, with Base
3220BFG-50K-B 50,000 lbf Model 3220, 50K lbf Capacity, 20 ft Integral Cable, with Base
3232BFG-100K-B 100,000 lbf Model 3232, 100K lbf Capacity, 20 ft Integral Cable, with Base
3240BFG-200K-B 200,000 lbf Model 3240, 200K lbf Capacity, 20 ft Integral Cable, with Base
3244BFG-270K-B 270,000 lbf Model 3244, 270K lbf Capacity, 20 ft Integral Cable, with Base
This product is maufactured in english standard capacities only. Refer to english tab above.