Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 2451 / 2461 Stainless Steel Load Cell Compression Only

2451 / 2461 Stainless Steel Load Cell

Compression Only

Products & Prices
Specifications
Dimensions
Documentation
2451 / 2461 Stainless Steel Load Cell
 
Starting at $1480.00
  • Proprietary Interface temperature compensated strain gages
  • Stainless steel construction
  • Small compact design
  • Integral load button
  • Welded diaphragm

Available in Models: 2451, 2461

Additional Capacities & Standard Connectors Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
2451DXW-50K 50,000 lbf Model 2451, 50K lbf Capacity, MS3102E 6 Pin Screw Type Connector
2451DXW-75K 75,000 lbf Model 2451, 75K lbf Capacity, MS3102E 6 Pin Screw Type Connector
2451DXW-100K 100,000 lbf Model 2451, 100K lbf Capacity, MS3102E 6 Pin Screw Type Connector
2461DXW-150K 150,000 lbf Model 2461, 150K lbf Capacity, MS3102E 6 Pin Screw Type Connector
2461DXW-200K 200,000 lbf Model 2461, 200K lbf Capacity, MS3102E 6 Pin Screw Type Connector
This product is maufactured in english standard capacities only. Refer to english tab above.