Need It Fast
   
Home Products Load Cells 2400 Standard Stainless Steel Load Cell

2400 Standard Stainless Steel Load Cell

High Capacity

Products & Prices
Specifications
Dimensions
Documentation
2400 Standard Stainless Steel Load Cell
 
Starting at $1020.00
  • Proprietary Interface temperature compensated strain gages
  • Stainless steel construction
  • Welded diaphragm
  • Tension and compression
  • Compact size
  • Counterbored mounting holes in 10K lbf model

The 2400 is a stainless steel load cell designed for applications requiring a hermetic seal for use in general industrial applications

Available in Models: 2440, 2450, 2470, 2480

Additional Capacities & Standard Connectors Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
2440BXM-10K-B 10,000 lbf Model 2440, 10K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
2450BXM-20K-B 20,000 lbf Model 2450, 20K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
This product is maufactured in english standard capacities only. Refer to english tab above.
2400 Specs