Need It Fast
   
Home Products Load Cells 2300 High Capacity Hollow Column Load Cell

2300 High Capacity Hollow Column Load Cell

Flange Mount

Products & Prices
Specifications
Dimensions
Documentation
2300 High Capacity Hollow Column Load Cell
 
Starting at $5095.00
  • Capacities 630, 1000, 1200, 2000 kN
  • Accuracy class 0.05% FS
  • Tension & compression
  • Low profile, small mass
  • Flange mounted
  • Dual bridge available

Available in Models: 2330, 2340, 2350, 2360

Options Available for 2nd Bridge


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
2330-630KN 630 kN Model 2330, 630 kN Capacity, 6 Pin Bayonet Type Connector with Protector
2340-1000KN 1,000 kN Model 2340, 1,000 kN Capacity, 6 Pin Bayonet Type Connector with Protector
2340-1200KN 1,200 kN Model 2340, 1,200 kN Capacity, 6 Pin Bayonet Type Connector with Protector
2350-2000KN 2000 kN Model 2350, 2000 kN Capacity, 6 Pin Bayonet Type Connector with Protector