Need It Fast
   
Home Products Load Cells 2120 Rod End Load Cell

2120 Rod End Load Cell

Stainless Steel

Products & Prices
Specifications
Dimensions
Documentation
2120 Rod End Load Cell
 
Starting at $2030.00
  • Automotive application
  • Used to measure forces in a shaker table
  • Custom column style design with rod end bearings
  • Capacity 200kN (50K lbf)

The 2120 rod end load cell is typically used with actuators where sensitivity to side loads is not important.

Available in Models: 2120

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
2120CSD-200KN 200 KN Model 2120, 200 KN Capacity