Need It Fast
   
Home Products Load Cells 2120 Rod End Load Cell

2120 Rod End Load Cell

Stainless Steel

Products & Prices
Specifications
Dimensions
Documentation
2120 Rod End Load Cell
 
Starting at $2030.00
  • Automotive application
  • Used to measure forces in a shaker table
  • Custom column style design with rod end bearings
  • Capacity 200kN (50K lbf)

The 2120 rod end load cell is typically used with actuators where sensitivity to side loads is not important.

Available in Models: 2120

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
2120CSD-200KN 200 KN Model 2120, 200 KN Capacity