Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 2101 Dual Range Standard Compression-Only Load Cell Full Dual-Range

2101 Dual Range Standard Compression-Only Load Cell

Full Dual-Range

Products & Prices
Specifications
Dimensions
Documentation
2101 Dual Range Standard Compression-Only Load Cell
 
Starting at $2005.00
  • Dual range allows for accurate measurements throughout test range
  • 4X to 5X overload protection on lower capacity load cell
  • Proprietary Interface temperature compensated gages
  • High output for both ranges: up to 4 mV/V
  • Eccentric load & moment compensated
  • Shunt calibration
  • Low deflection

The 2101 consist of lower and higher capacity model 1200 type load cells which are stacked with overload protection built into the lower capacity load cell permitting high resolution to be obtained at both low and high levels of capacity.

Available in Models: 2111, 2121, 2131, 2141

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
2111XXX-1KASY 5,000/1,000 lbf Model 2111, 5K/1K lbf Capacity, Customer Specified Connector
2111XXX-2KASY 10,000/2,000 lbf Model 2111, 10K/2K lbf Capacity, Customer Specified Connector
2121XXX-5KASY 25,000/5,000 lbf Model 2121, 25K/5K lbf Capacity, Customer Specified Connector
2121XXX-10KASY 50,000/10,000 lbf Model 2121, 50K/10K lbf Capacity, Customer Specified Connector
2131XXX-25KASY 100,000/25,000 lbf Model 2131, 100K/25K lbf Capacity, Customer Specified Connector
2141XXX-50KASY 150,000/50,000 lbf Model 2141, 150K/50K lbf Capacity, Customer Specified Connector
2141XXX-100KASY 270,000/100,000 lbf Model 2141, 270K/100K lbf Capacity, Customer Specified Connector
Model Capacity Lead Time Description
2111XXX-5KNASY 25/5 kN Model 2111, 25/5 kN Capacity, Customer Specified Connector
2111XXX-10KNASY 50/10 kN Model 2111, 50/10 kN Capacity, Customer Specified Connector
2121XXX-25KNASY 100/25 kN Model 2121,100/25 kN Capacity, Customer Specified Connector
2121XXX-50KNASY 250/50 kN Model 2121, 250/50 kN Capacity, Customer Specified Connector
2131XXX-125KNASY 450/125 kN Model 2131, 450/125 kN Capacity, Customer Specified Connector
2141XXX-250KNASY 900/250 kN Model 2141, 900/250 kN Capacity, Customer Specified Connector
2141XXX-450KNASY 1,200/450 kN Model 2141, 1,200/450 kN Capacity, Customer Specified Connector