Need It Fast
   
Home Products Load Cells 2160 High Capacity Column Load Cell

2160 High Capacity Column Load Cell

<0.03% Nonrepeatability

Products & Prices
Specifications
Dimensions
Documentation
2160 High Capacity Column Load Cell
 
Starting at $3810.00
  • The 2100 is a column load cell typically used in higher force applications.
  • Capacities to 1million lbf (4,450kN)
  • Performance to +/-0.15% FS
  • Compact size
  • Metric & English models
  • Screw in Handles

The 2100 is a column load cell typically used in higher force applications.

Available in Models: 2160, 2161, 2163, 2164 

Options Available for 2nd Bridge


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
2160-300K 300,000 lbf Model 2160, 300K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2160-400K 400,000 lbf Model 2160, 400K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2160-500K 500,000 lbf Model 2160, 500K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2160-600K 600,000 lbf Model 2160, 600K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2160-700K 700,000 lbf Model 2160, 700K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2160-1000K 1,000,000 lbf Model 2160, 1,000K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2161-300K 300,000 lbf Model 2161, 300K lbf Capacity, Compression-Only, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2161-400K 400,000 lbf Model 2161, 400K lbf Capacity, Compression-Only, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2161-500K 500,000 lbf Model 2161, 500K lbf Capacity, Compression-Only, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2161-600K 600,000 lbf Model 2161, 600K lbf Capacity, Compression-Only, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2161-700K 700,000 lbf Model 2161, 700K lbf Capacity, Compression-Only, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2161-1000K 1,000,000 lbf Model 2161, 1,000K lbf Capacity, Compression-Only, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
Model Capacity Lead Time Description
2160-1335KN 1335 kN Model 2160, 1335 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2160-1780KN 1780 kN Model 2160, 1780 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2160-2225KN 2225 kN Model 2160, 2225 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2160-2670KN 2670 kN Model 2160, 2670 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2160-3115KN 3115 kN Model 2160, 3115 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2160-4450KN 4450 kN Model 2160, 4450 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2161-1335KN 1335 kN Model 2161, 1335 kN Capacity, Compression-Only, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2161-1780KN 1780 kN Model 2161, 1780 kN Capacity, Compression-Only, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2161-2225KN 2225 kN Model 2161, 2225 kN Capacity, Compression-Only, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2161-2670KN 2670 kN Model 2161, 2670 kN Capacity, Compression-Only, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2161-3115KN 3115 kN Model 2161, 3115 kN Capacity, Compression-Only, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles
2161-4450KN 4450 kN Model 2161, 4450 kN Capacity, Compression-Only, 6 Pin Bayonet Type Connector with Protector, with Screw-In Handles