Need It Fast
   
Home Products Load Cells 1800 Platinum Standard® Calibration LowProfile™ Load Cell

1800 Platinum Standard® Calibration LowProfile™ Load Cell

<0.005% Nonrepeatibility

Products & Prices
Specifications
Dimensions
Documentation
1800 Platinum Standard® Calibration LowProfile™ Load Cell
 
Starting at $3700.00
  • Tension and compression in one unit
  • 0.005% nonrepeatability
  • 0.02% creep
  • High Precision base installed
  • Tension and compression calibrated
  • 2% lower load limit per ASTM E74
  • ASTM E74 calibration standard
  • Internal electronic ID
  • Eccentric load compensated
  • 0.0008%/°F temp. effect on output
  • Connector protector standard
  • Handcrafted excellence for the most demanding calibration requirements

The 1800 Platinum Standard is the ultimate in calibration grade load cells and has a 2% lower limit per ASTM E74 and an integral stud.

Available in Models: 1810, 1820, 1830, 1840

Additional Capacities & Standard Connectors Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
1810CJY-1.1K 1,100 lbf Model 1810, 1.1K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
1810CJY-2.2K 2,200 lbf Model 1810, 2.2K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
1810CJY-3.3K 3,300 lbf Model 1810, 3.3K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
1810CJY-5.5K 5,500 lbf Model 1810, 5.5K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
1820CJY-22K 22,000 lbf Model 1820, 22K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
1820CJY-11K 11,000 lbf Model 1820, 11K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
1830CJY-55K 55,000 lbf Model 1830, 55K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
1840CJY-110K 110,000 lbf Model 1840, 110K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
Model Capacity Lead Time Description
1810CJY-5KN 5 kN Model 1810, 5 kN Capacity, 8 Pin Bayonet Type Connector, with Base
1810CJY-10KN 10 kN Model 1810, 10 kN Capacity, 8 Pin Bayonet Type Connector, with Base
1810CJY-15KN 15 kN Model 1810, 15 kN Capacity, 8 Pin Bayonet Type Connector, with Base
1810CJY-25KN 25 kN Model 1810, 25 kN Capacity, 8 Pin Bayonet Type Connector, with Base
1820CJY-50KN 50 kN Model 1820, 50 kN Capacity, 8 Pin Bayonet Type Connector, with Base
1820CJY-100KN 100 kN Model 1820, 100 kN Capacity, 8 Pin Bayonet Type Connector, with Base
1830CJY-250KN 250 kN Model 1830, 250 kN Capacity, 8 Pin Bayonet Type Connector, with Base
1840CJY-500KN 500 kN Model 1840, 500 kN Capacity, 8 Pin Bayonet Type Connector, with Base
1800Specifications
Login to Download Docs
1800 Data Sheet 1800 Data Sheet
1810 1.1K STEP 1810 1.1K STEP
1810 2.2K-5.5K STEP 1810 2.2K-5.5K STEP
1820 11K STEP 1820 11K STEP
1820 22K STEP 1820 22K STEP
1830 55K STEP 1830 55K STEP