Need It Fast
   
Home Products Load Cells 1800 Platinum Standard® Calibration LowProfile™ Load Cell

1800 Platinum Standard® Calibration LowProfile™ Load Cell

<0.005% Nonrepeatibility

Products & Prices
Specifications
Dimensions
Documentation
1800 Platinum Standard® Calibration LowProfile™ Load Cell
 
  • Tension and compression in one unit
  • 0.005% nonrepeatability
  • 0.02% creep
  • High Precision base installed
  • Tension and compression calibrated
  • 2% lower load limit per ASTM E74
  • ASTM E74 calibration standard
  • Internal electronic ID
  • Eccentric load compensated
  • 0.0008%/°F temp. effect on output
  • Connector protector standard
  • Handcrafted excellence for the most demanding calibration requirements

The 1800 Platinum Standard is the ultimate in calibration grade load cells and has a 2% lower limit per ASTM E74 and an integral stud.

Available in Models: 1810, 1820, 1830, 1840

Additional Capacities & Standard Connectors Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.

1800Specifications
Login to Download Docs
1800 Data Sheet 1800 Data Sheet
1810 1.1K STEP 1810 1.1K STEP
1810 2.2K-5.5K STEP 1810 2.2K-5.5K STEP
1820 11K STEP 1820 11K STEP
1820 22K STEP 1820 22K STEP
1830 55K STEP 1830 55K STEP