Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 1700 Flange LowProfile™ Load Cell Standard Flange Design

1700 Flange LowProfile™ Load Cell

Standard Flange Design

Products & Prices
Specifications
Dimensions
Documentation
1700 Flange LowProfile™ Load Cell
 
  • Standard flange design mounts directly to cylinders
  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.05%
  • Eccentric load compensated
  • 0.0008%/°F (.0015%/°C) temperature effect on output
  • Low deflection
  • Barometric compensation
  • Tension & compression
  • Fatigue Rated -100 million fully reversed cycles

The 1700 flange-mounted LowProfile™ load cell has multiple smaller threads, making installation easier for certain types of cylinders. The low-profile configuration of our fatigue-rated load cell provides up to 100million duty cycles. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal;-to-noise ratios for demanding applications.

Available in Models: 1710, 1720, 1730

Additional Capacities & Standard Connectors Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.

1700 Flange Specs 01
1700 Flange Dimensions
Login to Download Docs
1700 Data Sheet 1700 Data Sheet
1700 Installation Instructions 1700 Installation Instructions
1720 Outline Drawing 1720 Outline Drawing
1720.dxf 1720.dxf