Need It Fast
   
Home Products Load Cells 1606 Gold Standard® Low Capacity Calibration Load Cell

1606 Gold Standard® Low Capacity Calibration Load Cell

<+/- 0.02% Static Error Band

Products & Prices
Specifications
Dimensions
Documentation
1606 Gold Standard® Low Capacity Calibration Load Cell
 
Starting at $2070.00
  • Tension and compression in one unit
  • 0.005% nonrepeatability
  • 0.02% creep
  • Factory installed calibration adapter
  • 3-run NIST traceable ASTM E74 calibration
  • Eccentric load compensated
  • 0.0008%/°F temp. effect on output
  • 4% lower load limit

The 1606 Gold Standard load cell is designed for calibrating other load cells where the best possible load cell is required. It has a 4% lower load limit per ASTM E74 and is a step above the 1100. The 1606 is especially made for low capacity applications.

Available in Model: 1606

Additional Capacities & Standard Connectors Available

Option Available for 2nd Bridge


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
1606BGR-50 50 lbf Model 1606, 50 lbf Capacity, 8 Pin Bayonet Type Connector
1606BGR-100 100 lbf Model 1606, 100 lbf Capacity, 8 Pin Bayonet Type Connector
1606BGR-200 200 lbf Model 1606, 200 lbf Capacity, 8 Pin Bayonet Type Connector
1606BGR-300 300 lbf Model 1606, 300 lbf Capacity, 8 Pin Bayonet Type Connector
Model Capacity Lead Time Description
1606BGR-250N 250 N Model 1606, 250 N Capacity, 8 Pin Bayonet Type Connector
1606BGR-500N 500 N Model 1606, 500 N Capacity, 8 Pin Bayonet Type Connector
1606BGR-1000N 1,000 N Model 1606, 1,000 N Capacity, 8 Pin Bayonet Type Connector
1606BGR-1500N 1,500 N Model 1606, 1,500 N Capacity, 8 Pin Bayonet Type Connector
1606 Specifications
1606 Dimnsions