Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 1600 Gold Standard® Calibration LowProfile™ Load Cell Calibration Grade Load Cell

1600 Gold Standard® Calibration LowProfile™ Load Cell

Calibration Grade Load Cell

Products & Prices
Specifications
Dimensions
Documentation
1600 Gold Standard® Calibration LowProfile™ Load Cell
 
  • Tension and compression in one unit
  • 0.005% nonrepeatability
  • 0.01% creep
  • High output – to 4 mV/V
  • High precision base installed
  • ±0.0008% /˚F - max temperature effect on output
  • Low deflection
  • Shunt calibration
  • Barometric compensation
  • High precision base installed
  • Factory installed calibration adapter
  • 3 run NIST traceable ASTM E74 calibration
  • 4% lower load limit per ASTM E74

The 1600 Gold Standard load cell is designed for calibrating other load cells where the best possible load cell is required. It has a 4% lower load limit per ASTM E74 and is a step above the 1100. The 1600 provides both tension and compression in one unit, with less than 0.005% nonrepeatability. 

Available in Models: 1610, 1620, 1632, 1640

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge & Overload Protection

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.