Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 1331 Compression-Only Load Cell Compact Design

1331 Compression-Only Load Cell

Compact Design

Products & Prices
Specifications
Dimensions
Documentation
1331 Compression-Only Load Cell
 
Starting at $1665.00
  • Small footprint - compact design
  • High output - 4 mV/V
  • Proprietary Interface temperature
  • compensated strain gages
  • Integral load button
  • Eccentric load compensated
  • 0.0008%/°F (0.0015%/°C) max temperature effect on output
  • Barometric compensation

Available in Models: 1331

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge & Overload Protection


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
1331FGT-100K-B 100,000 lbf Model 1331, 100K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1331FGT-100K 100,000 lbf Model 1331, 100K lbf Capacity, 6 Pin Bayonet Type Connector
1331EGJ-100K-B 100,000 lbf Model 1331, 100K lbf Capacity, 6 Pin ScrewType Connector, with Base
1331EGJ-100K 100,000 lbf Model 1331, 100K lbf Capacity, 6 Pin Screw Type Connector
This product is maufactured in english standard capacities only. Refer to english tab above.