Need It Fast
   
Home Products Load Cells 1331 Compression-Only Load Cell

1331 Compression-Only Load Cell

Compact Design

Products & Prices
Specifications
Dimensions
Documentation
1331 Compression-Only Load Cell
 
  • Small footprint - compact design
  • High output - 4 mV/V
  • Proprietary Interface temperature
  • compensated strain gages
  • Integral load button
  • Eccentric load compensated
  • 0.0008%/°F (0.0015%/°C) max temperature effect on output
  • Barometric compensation

Available in Models: 1331

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge & Overload Protection

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.