Need It Fast
   
Home Products Load Cells 1201 Compression-Only Standard Precision LowProfile™ Load Cell

1201 Compression-Only Standard Precision LowProfile™ Load Cell

Compression Only

Products & Prices
Specifications
Dimensions
Documentation
1201 Compression-Only Standard Precision LowProfile™ Load Cell
 
  • Performance to 0.03%
  • High output – to 4 mV/V
  • Eccentric load compensated
  • ±0.0008% /˚F-Max  temperature effect on output
  • Low deflection
  • Shunt calibration
  • Barometric compensation
  • Counterbored mounting holes

Like all of the LowProfile™ models, the 1201 LowProfile™ load cell provides "compression only" force measurement. It's spherical shaped top surface helps provide minimal off-axis loading. 

The  1201 LowProfile™ is Interface’s most popular load cell designed for static applications. The 1201 has higher output than most competitive load cells and is designed for compression-only applications requiring a load cell compensated for eccentric loads. If you need to measure 1lb or 400K pounds of force, Interface Inc. load cells can do it. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal-to-noise ratios for demanding applications.

Available in Models: 1211, 1221, 1231, 1241, 1243

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge & Overload Protection

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.

Login to Download Docs
1201 Data Sheet 1201 Data Sheet
1201 Installation Instructions 1201 Installation Instructions
1243 300K & 400K w/ Base STEP 1243 300K & 400K w/ Base STEP
1243 300K & 400K w/o Base STEP 1243 300K & 400K w/o Base STEP