Need It Fast
   
Home Products Load Cells 1200 Standard Precision LowProfile™ Load Cell

1200 Standard Precision LowProfile™ Load Cell

Tension & Compression

Products & Prices
Specifications
Dimensions
Documentation
1200 Standard Precision LowProfile™ Load Cell
 
Starting at $800.00
  • Proprietary Interface temperature compensated strain gages
  • Performance to .04%
  • High output – to 4 mV/V
  • Eccentric load compensated
  • 0.0008%/°F (.0015%/°C) temp. effect on output
  • Low deflection
  • Shunt calibration
  • Barometric compensation
  • Tension and compression
  • Compact size
  • Available with or without a mounting base

The 1200 LowProfile is Interface’s most popular load cell and is designed for static applications. The 1200 has higher output than most competitive load cells and is designed for general purpose applications requiring a load cell compensated for eccentric loads. If you need to measure 1lb or 1million pounds of force, Interface Inc. load cells can do it. The Low-Profile configuration of our fatigue-rated load cell provides up to 100million duty cycles. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal;-to-noise ratios for demanding applications.

Available in Models: 1210, 1220, 1232

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge & Overload Protection 


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
1210ACK-300-B 300 lbf Model 1210, 300 lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1210ACK-500-B 500 lbf QuickShip Model 1210, 500 lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1210ACK-1K-B 1,000 lbf QuickShip Model 1210, 1K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1210ACK-2K-B 2,000 lbf Model 1210, 2K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1210ACK-5K-B 5,000 lbf QuickShip Model 1210, 5K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1210ACK-10K-B 10,000 lbf QuickShip Model 1210, 10K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1220ACK-25K-B 25,000 lbf QuickShip Model 1220, 25K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1220ACK-50K-B 50,000 lbf QuickShip Model 1220, 50K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1232ACK-100K-B 100,000 lbf Model 1232, 100K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1210AF-1K-B 1,000 lbf QuickShip Model 1210, 1K lbf Capacity, 6 Pin Screw Type Connector, with Base
1210AF-2K-B 2,000 lbf QuickShip Model 1210, 2K lbf Capacity, 6 Pin Screw Type Connector, with Base
1210AF-5K-B 5,000 lbf QuickShip Model 1210, 5K lbf Capacity, 6 Pin Screw Type Connector, with Base
1210AF-10K-B 10,000 lbf QuickShip Model 1210, 10K lbf Capacity, 6 Pin Screw Type Connector, with Base
1220AF-25K-B 25,000 lbf QuickShip Model 1210, 25K lbf Capacity, 6 Pin Screw Type Connector, with Base
1220AF-50K-B 50,000 lbf QuickShip Model 1210, 50K lbf Capacity, 6 Pin Screw Type Connector, with Base
1210AJ-5K-B 5,000 lbf QuickShip Model 1210, 5K lbf Capacity, 10 ft Integral Cable, with Base
1210AJ-10K-B 10,000 lbf QuickShip Model 1210, 10K lbf Capacity, 10 ft Integral Cable, with Base
Options
TEDS Plug & Play, IEEE 1451.4 Transducer Electronic Data Sheets
AMP-8 3-wire Internal Amplifier 4-20mA
AMP-5 3-wire Internal Amplifier ±5V
AMP-1 3-wire Internal Amplifier ±10V
Model Capacity Lead Time Description
1210ACK-1.5KN-B 1.5 kN Model 1210, 1.5 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1210ACK-2.5KN-B 2.5 kN QuickShip Model 1210, 2.5 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1210ACK-5KN-B 5 kN QuickShip Model 1210, 5 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1210ACK-10KN-B 10 kN QuickShip Model 1210, 10 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1210ACK-25KN-B 25 kN QuickShip Model 1210, 25 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1210ACK-50KN-B 50 kN QuickShip Model 1210, 50 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1220ACK-100KN-B 100 kN QuickShip Model 1220, 100 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1220ACK-250KN-B 250 kN QuickShip Model 1220, 250 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1232ACK-450KN-B 450 kN Model 1232, 450 kN Capacity, 6 Pin Bayonet Type Connector, with Base
Options
TEDS Plug & Play, IEEE 1451.4 Transducer Electronic Data Sheets
AMP-8 3-wire Internal Amplifier 4-20mA
AMP-5 3-wire Internal Amplifier ±5V
AMP-1 3-wire Internal Amplifier ±10V
Login to Download Docs
1200 Standard DS_2.pdf 1200 Standard DS_2.pdf
1200 Installation Instructions 1200 Installation Instructions
1200 3 Wire Amp Data Sheet 1200 3 Wire Amp Data Sheet