Need It Fast
   
Home Products Load Cells 12X8 Flange Standard Precision LowProfile™ Load Cell

12X8 Flange Standard Precision LowProfile™ Load Cell

Eccentric Load Compensated

Products & Prices
Specifications
Dimensions
Documentation
12X8 Flange Standard Precision LowProfile™ Load Cell
 
Starting at $1500.00
  • Standard flange design mounts directly to cylinders
  • Tension and compression
  • Fatigue rated
  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.05%
  • Eccentric load compensated
  • Low deflection
  • Alignment hole
  • 0.0008%/°F (0.0015%/°C) temp. effect on output
  • Barometric compensation

12X8 Flange Load Cell-This is similar to 1200 but instead of having a center thread it has multiple smaller threads making installation easier for certain types of cylinders. If you need to measure 1lb or 330K pounds of force, Interface Inc. load cells can do it. The Low-Profile configuration of our fatigue-rated load cell provides up to 100 million duty cycles. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal-to-noise ratios for demanding applications.

Available in Models: 1228, 1238, 1248, 1258, 1268, 1288, 1298

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge & Overload Protection


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
1228CZL-50KN 50 kN Model 1228, 50 kN Capacity, 6 Pin Bayonet Type Connector
1228CZL-100KN 100 kN Model 1228, 100 kN Capacity, 6 Pin Bayonet Type Connector
1228CZL-140KN 140 kN Model 1228, 140 kN Capacity, 6 Pin Bayonet Type Connector
1238CZL-250KN 250 kN Model 1238, 250 kN Capacity, 6 Pin Bayonet Type Connector
1248CZL-500KN 500 kN Model 1248, 500 kN Capacity, 6 Pin Bayonet Type Connector
1258CZL-1000KN 1,000 kN Model 1258, 1,000 kN Capacity, 6 Pin Bayonet Type Connector
1268CZL-1500KN 1,500 kN Model 1268, 1,500 kN Capacity, 6 Pin Bayonet Type Connector