Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 1200 High Capacity Standard Precision LowProfile™ Load Cell Capacities to 2M lbf

1200 High Capacity Standard Precision LowProfile™ Load Cell

Capacities to 2M lbf

Products & Prices
Specifications
Dimensions
Documentation
1200 High Capacity Standard Precision LowProfile™ Load Cell
 
Starting at $4205.00
  • Temperature compensated strain gages, with high signal-to-noise ratio
  • Performance to 0.07%
  • Eccentric load compensated
  • Low deflection
  • High Output - to 4mV/V
  • 0.0008%/°F (.0015%/°C) temp. effect on output
  • Barometric compensation
  • Shunt calibration
  • E74 NIST Traceable Tension and Compression Calibration
  • Compact size
     

The 1200 LowProfile is Interface’s most popular load cell and is designed for static applications. The 1200 has higher output than most competitive load cells and is designed for general purpose applications requiring a load cell compensated for eccentric loads. If you need to measure 1lb or 2 million pounds of force, Interface Inc. load cells can do it. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal-to-noise ratios for demanding applications.

Available in Models: 1240, 1244, 1252, 1260, 1280, 1288, 1290

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge & Overload Protection


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
1240CDS-200K-B 200,000 lbf Model 1240, 200K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1244CDS-270K-B 270,000 lbf Model 1244, 270K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1252CDS-400K-B 400,000 lbf Model 1252, 400K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1260CD-600K-B 600,000 lbf Model 1260, 600K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1280CDS-1000K-B 1,000,000 lbf Model 1280, 1000K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1290CDS-2000K-B 2,000,000 lbf Model 1290, 2000K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
Options
TEDS Plug & Play, IEEE 1451.4 Transducer Electronic Data Sheets
AMP-8 3-wire Internal Amplifier 4-20mA
AMP-5 3-wire Internal Amplifier ±5V
AMP-1 3-wire Internal Amplifier ±10V
Model Capacity Lead Time Description
1240CDS-900KN-B 900 kN Model 1240, 900 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1244CDS-1200KN-B 1200 kN Model 1244, 1200 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1252CDS-1800KN-B 1800 kN Model 1252, 1800 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1260CDS-2700KN-B 2700 kN Model 1260, 2700 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1280CDS-4500KN-B 4500 kN Model 1280, 4500 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1290CDS-9000KN-B 9000 kN Model 1290, 9000 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
Options
TEDS Plug & Play, IEEE 1451.4 Transducer Electronic Data Sheets
AMP-8 3-wire Internal Amplifier 4-20mA
AMP-5 3-wire Internal Amplifier ±5V
AMP-1 3-wire Internal Amplifier ±10V
1200 High Capacity Specs
Login to Download Docs
1200 HC Data Sheet 1200 HC Data Sheet
1200 Installation Instructions 1200 Installation Instructions