Need It Fast
Home Products Load Cells 1000 Fatigue-Rated LowProfile™ Load Cell

1000 Fatigue-Rated LowProfile™ Load Cell

Moment Compensated

Products & Prices
1000 Fatigue-Rated LowProfile™ Load Cell
  • Temperature compensated strain gages, with high signal-to-noise ratio
  • Performance to 0.03%
  • Eccentric load compensated
  • Low deflection
  • 0.0008%/°F (.0015%/°C) temp. effect on output
  • Barometric compensation
  • Shunt calibration
  • E74 NIST Traceable Tension and Compression Calibration


The 1000 series is a fatigue rated load cell with 300% overload protection, and extremely low moment sensitivity of 0.1%/in, low zero float (toggle) and a higher fatigue life than competitive stainless steel load cells. If you need to measure 1 lb or 1 million pounds of force, Interface Inc. load cells can do it. With many variants and configurations our fatigue-rated load cells provide up to 100 million duty cycles. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity for high signal;-to-noise ratios in demanding applications.

Available in Models: 1010, 1020, 1032

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.

Login to Download Docs
1000 Data Sheet 1000 Data Sheet
1000 Installation Instructions 1000 Installation Instructions
1000 w/ Base STEP 1000 w/ Base STEP
1000 w/o Base STEP 1000 w/o Base STEP