Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 1000 Fatigue-Rated LowProfile™ Load Cell Moment Compensated

1000 Fatigue-Rated LowProfile™ Load Cell

Moment Compensated

Products & Prices
Specifications
Dimensions
Documentation
1000 Fatigue-Rated LowProfile™ Load Cell
 
Starting at $980.00
  • Temperature compensated strain gages, with high signal-to-noise ratio
  • Performance to 0.03%
  • Eccentric load compensated
  • Low deflection
  • 0.0008%/°F (.0015%/°C) temp. effect on output
  • Barometric compensation
  • Shunt calibration
  • E74 NIST Traceable Tension and Compression Calibration (Optional)

 

The 1000 series is a fatigue rated load cell with 300% overload protection, and extremely low moment sensitivity of 0.1%/in, low zero float (toggle) and a higher fatigue life than competitive stainless steel load cells. If you need to measure 1 lb or 1 million pounds of force, Interface Inc. load cells can do it. With many variants and configurations our fatigue-rated load cells provide up to 100 million duty cycles. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity for high signal;-to-noise ratios in demanding applications.

Available in Models: 1010, 1020, 1032

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
1010ACK-250-B 250 lbf Model 1010, 250 lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1010ACK-500-B 500 lbf Model 1010, 500 lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1010ACK-1K-B 1,000 lbf Model 1010, 1K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1010ACK-2.5K-B 2,500 lbf Model 1010, 2.5K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1010ACK-5K-B 5,000 lbf Model 1010, 5K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1020ACK-12.5K-B 12,500 lbf Model 1020, 12.5K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1020ACK-25K-B 25,000 lbf Model 1020, 25K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1032ACK-50K-B 50,000 lbf Model 1032, 50K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
Options
TEDS Plug & Play, IEEE 1451.4 Transducer Electronic Data Sheets
AMP-8 3-wire Internal Amplifier 4-20mA
AMP-5 3-wire Internal Amplifier ±5V
AMP-1 3-wire Internal Amplifier ±10V
Model Capacity Lead Time Description
1010ACK-1.25KNB 1.25 kN Model 1010, 1.25 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1010ACK-2.5KN-B 2.5 kN Model 1010, 2.5 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1010ACK-5KN-B 5 kN Model 1010, 5 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1010ACK-12.5KNB 12.5 kN Model 1010, 12.5 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1010ACK-25KN-B 25 kN Model 1010, 25 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1020ACK-50KN-B 50 kN Model 1020, 50 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1020ACK-125KN-B 125 kN Model 1020, 125 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1032ACK-225KN-B 225 kN Model 1032, 225 kN Capacity, 6 Pin Bayonet Type Connector, with Base
Options
TEDS Plug & Play, IEEE 1451.4 Transducer Electronic Data Sheets
AMP-8 3-wire Internal Amplifier 4-20mA
AMP-5 3-wire Internal Amplifier ±5V
AMP-1 3-wire Internal Amplifier ±10V
Login to Download Docs
1000 Data Sheet 1000 Data Sheet
1000 Installation Instructions 1000 Installation Instructions
1000 w/ Base STEP 1000 w/ Base STEP
1000 w/o Base STEP 1000 w/o Base STEP