Need It Fast
   
Home Products Instruments DCA Vehicle Signal Conditioner

DCA Vehicle Signal Conditioner

Millivolt to Analog Converter

Products & Prices
Specifications
Documentation
DCA Vehicle Signal Conditioner
 
Starting at $340.00
  • 10-28 VDC Power (2.5W)
  • User Selectable analog output + 10V, +5V or 4-2 0mA
  • Small size
  • NEMA 4X enclosure
  • DE to 100Hz
  • Ideal for battery powered applications including in-vehicle.

10-28V supply and user selectable +/-10V, +/-5V or 4-20mA output in a small NEMA 4X sealed ABS enclosure. Features 100Hz bandwidth.


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
DCA - QuickShip DCA Vehicle Compatible Signal Conditioner
This product is maufactured in english standard capacities only. Refer to english tab above.
Login to Download Docs
DCA Data Sheet DCA Data Sheet
DCA Installation Sheet DCA Installation Sheet
DCA Set Up & Scaling DCA Set Up & Scaling