Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 9850 Torque & Load Cell Indicator Digital, Multi-Channel

9850 Torque & Load Cell Indicator

Digital, Multi-Channel

Products & Prices
Specifications
Documentation
9850 Torque & Load Cell Indicator
 
Starting at $2285.00
  • AC carrier excitation
  • 2000 samples/sec/channel
  • Works with torque transducers, load cells, encoders, LVDTs and speed pickups
  • 7-pole 200 Hz antialias filter plus 4-pole digital filters
  • Auto-scaled 5V and/or 10V analog outputs
  • RS232, RS422, RS485 serial communication
  • Torque, speed, and HP display
  • Max/min capture
  • Two-line backlit LCD display

The model 9850's modular design allows the use of 7 different types of channel cards in 2 available channels. Available channels include AC mV/V for use with Rotary Transformer type torque sensors, DC mV/V, +/-5V or +/-10V, 4-20mA, Frequency (speed), Encoder and LVDT position sensors. A 3rd math channel allows display of calculate values such as horsepower, unit conversion, peak or valley, etc. The dual +/-10V analog outputs are assignable to any of the three channels. 2000 Hz sample rate allows true peak monitoring. Included software for graphical data display and logging.

 

Model 9850 Software


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
9850-100-1 - 9850, AC mV/V 1st Channel, No 2nd Channel, No 4-20 mA Output
9850-101-1 - 9850, AC mV/V 1st Channel, No 2nd Channel, With 4-20 mA Output
9850-110-1 - 9850, AC mV/V 1st Channel, AC 2nd Channel, No 4-20 mA Output
9850-111-1 - 9850, AC mV/V 1st Channel, AC 2nd Channel, With 4-20 mA Output
9850-120-1 - 9850, AC mV/V 1st Channel, Freq 2nd Channel, No 4-20 mA Output
9850-121-1 - 9850, AC mV/V 1st Channel, Freq 2nd Channel, With 4-20 mA Output
9850-150-1 - 9850, AC mV/V 1st Channel, LVDT 2nd Channel, No 4-20 mA Output
9850-300-1 - 9850, VDC 1st Channel, No 2nd Channel, No 4-20 mA Output
9850-301-1 - 9850, VDC 1st Channel, No 2nd Channel, With 4-20 mA Output
9850-320-1 - 9850, VDC 1st Channel, Freq 2nd Channel, No 4-20 mA Output
9850-321-1 - 9850, VDC 1st Channel, Freq 2nd Channel, With 4-20 mA Output
9850-330-1 - 9850, VDC 1st Channel, VDC 2nd Channel, No 4-20 mA Output
9850-331-1 - 9850, VDC 1st Channel, VDC 2nd Channel, With 4-20 mA Output
9850-340-1 - 9850, VDC 1st Channel, LVDT 2nd Channel, No 4-20 mA Output
9850-350-1 - 9850, VDC 1st Channel, Encoder 2nd Channel, No 4-20 mA Output
9850-380-1 - 9850, VDC 1st Channel, mV/V 2nd Channel, No 4-20 mA Output
9850-800-1 - 9850, DC mV/V 1st Channel, No 2nd Channel, No 4-20 mA Output
9850-801-1 - 9850, DC mV/V 1st Channel, No 2nd Channel, With 4-20 mA Output
9850-820-1 - 9850, DC mV/V 1st Channel, Freq 2nd Channel, No 4-20 mA Output
9850-821-1 - 9850, DC mV/V 1st Channel, Freq 2nd Channel, With 4-20 mA Output
9850-840-1 - 9850, DC mV/V 1st Channel, LVDT 2nd Channel, No 4-20 mA Output
9850-850-1 - 9850, DC mV/V 1st Channel, Encoder 2nd Channel, No 4-20 mA Output
9850-880-1 - 9850, DC mV/V 1st Channel, DC mV/V 2nd Channel, No 4-20 mA Output
9850-881-1 - 9850, DC mV/V 1st Channel, Dc mV/V 2nd Channel, With 4-20 mA Output
Options
12 VDC - 12 VDC Power Supply Option
This product is maufactured in english standard capacities only. Refer to english tab above.
Options
12 VDC - 12 VDC Power Supply Option